Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
LD83CA_1 - Limit Butterfly Hinge - Resin Type · Countersunk Hole Type - Multi angle Limit Type - Resin Type · PBT
Bill of material
LD83CA-30-E
CNSORDERNO
LD83CA-30-E
SC
Series code
LD83CA
TYPE
Resin type - sink hole type
TZJD
Adjust angle
Multi angle limit type
MAT
Material
PBT
SPE
specifications
30
YS
Hinge color
W
30 mm
L
30 mm
F1
20 mm
F2
20 mm
T
4.75 mm
H
10.5 mm
R
9.5 mm
DD1
Countersunk hole h
4.2 mm
DD2
Countersunk hole d2
7.3 mm
HH
Countersunk hole h
2.7 mm
NJ
Positioning torque (cN · m/piece)
Opening angle -10 °, 170 °: 26.0,Opening angle 120 °: 14.5
CKZL
Reference weight
0.07
INFOTEXT
website
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD