Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
LDA-VPA - Light duty twin wheel swivel castor with top plate fitting, wheel with solid rubber tyres, with synthetic rim
Bill of material
Light-Medium Duty Gray Rubber Twin Wheel Swivel Caster LDA-VPA-50-P22-G
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
tread width
mm
TF1
load capacity
kg
LART
bearing type
Gleitlager
GESHO
overall height
mm
PLGR
plate size
60 x 60 mm
SCHENT
bolt hole spacing
mm
SLDRM
bolt hole Ø
6,2 mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
80° Shore A °Shore A
TEMPV
temperature range from
-20 °C
TEMPB
temperature range to
60 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models