Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldb120_12 - Bel Power Solutions
Bill of material
LDB120-12
PN
Part Number
LDB120-12
DESC
Description
LDB120-12 is single phase 120W, 12VDC integrated DIN Rail Battery Charger / DC UPS Power Supply, suitable for wide variety of industrial applications.
VI
Voltage Input
120-240 VAC
OV
Output Voltage
12 VDC
OC
Output Current
7 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    #ETIM Deutschland
    MC000191 - UPS (free standing)
    Bel Fuse
    ldw240_12 - Bel Power Solutions
    Bel Fuse
    ldd120_4812 - Bel Power Solutions
Previews
3D
2D
Download CAD models