Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldc240_12p - Bel Power Solutions
Bill of material
LDC240-12P
PN
Part Number
LDC240-12P
DESC
Description
DIN-Rail AC-DC Power Supply, Power 240W, Output 12VDC, 15A, Input 90-264VAC, Includes internal ORing diode
POWER
Power
240 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model