Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldc240_24 - Bel Power Solutions
Bill of material
LDC240-24
PN
Part Number
LDC240-24
DESC
Description
DIN-Rail AC-DC Power Supply, Power 240W, Output 24VDC, 10A, Input 90-264VAC
POWER
Power
240 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models