Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LDCMS-W - Clamp Lever with Spring Washer - Miniature Type
Bill of material
LDCMS-5-12-W-BK
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
31 mm
H1
Height H1
34.5 mm
H2
Height h
24.5 mm
S
Height s
4 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
DS
Diameter Ds
mm
TS
Height ts
mm
DW
Diameter Dw
mm
TW
Height tw
mm
S1
Height s1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models