Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldd240_11024 - Bel Power Solutions
Bill of material
LDD240-11024
PN
Part Number
LDD240-11024
DESC
Description
DIN Rail DC-DC Power Supply, Power 240W, Output 24VDC, 10A, Input 90-148VDC
POWER
Power
240 W
VIN
Voltage Input
90 - 148 VDC
OV
Output Voltage
24 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models