Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldd3_1205 - Bel Power Solutions
Bill of material
LDD3-1205
PN
Part Number
LDD3-1205
DESC
Description
DIN Rail DC-DC Power Supply, Power 3W, Output 5VDC, 0.6A, Input 9-18VDC
POWER
Power
3 W
VIN
Voltage Input
ruj.18 VDC
OV
Output Voltage
5 VDC
OC
Output Current
0,6 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models