Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
LDH11
Bill of material
LDH11-D38-Z1.2-H120
CODE
LX1
A
LX2
A1
CZ1
GANG
BMCL1
DX
D
mm
Z
mm
H
mm
Enter value for H
mm
cm
inch
ft
DD
d
12 mm
E
H+9 mm
L
H+10 mm
M
8
V
15 mm
ZC
6002
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models