Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn240_48p - Bel Power Solutions
Bill of material
LDN240-48P
PN
Part Number
LDN240-48P
DESC
Description
DIN Rail AC-DC Power Supply, Power 240W, Output 48VDC, 5A, Input 90-264VAC, Includes internal ORing diode
POWER
Power
240 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models