Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn40_12d - Bel Power Solutions
Bill of material
LDN40-12D
PN
Part Number
LDN40-12D
DESC
Description
DIN Rail AC-DC Power Supply, Power 40W, Output 12-16VDC, 1A, Input 90-264VAC
POWER
Power
40 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
pro.16 VDC
OC
Output Current
1 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models