Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn481_72 - Bel Power Solutions
Bill of material
LDN481-72
PN
Part Number
LDN481-72
DESC
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 72VDC, 6.7A, Input 90-264VAC
POWER
Power
480 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
72 VDC
OC
Output Current
6,7 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models