Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldn80_24 - Bel Power Solutions
Bill of material
LDN80-24
PN
Part Number
LDN80-24
DESC
Description
DIN Rail AC-DC Power Supply, Power 80W, Output 24VDC, 3.3A, Input 90-264VAC
POWER
Power
80 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
3,3 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    72rcm500_24d - Bel Power Solutions
    Bel Fuse
    bm2540_9pg - Bel Power Solutions
    Bel Fuse
    gp2320_9rg - Bel Power Solutions
    Bel Fuse
    ldn40_5 - Bel Power Solutions
    Bel Fuse
    ldn40_12 - Bel Power Solutions
Previews
3D
2D
Download CAD models