Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
LDP01
Bill of material
LDP01-D18-Z1-H145
CODE
LX1
A
LX2
A1
CZ1
S45C
BMCL1
DX
D
mm
Z
mm
H
mm
Enter value for H
mm
cm
inch
ft
DD
d
6 mm
E
H+4 mm
L
H+26 mm
ZS
syzc
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models