LDS100-12
WMBerg
INCH
Linear Components
Ultra Precision Slides
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/ultra_precision_slides/lds_asmtab.prj},{NB=LDS100-12},{PN=LDS100-12},{DES=SSX Slides},{CN=Master Inch/Metric Catalog},{CP=E28},{A=3.94},{B=2.6},{C=1.00},{D=6},{E=5/16},{F=2.13},{G=6.1},{H=5},{I=3.8},{J=5.3},{K=1/4-20},{L=3.5},{M=1.024},{N=12},{EMIN=0.2520},{EMAX=0.3125},{KMIN=0.1960},{KMAX=0.2500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
WMBerg
Description
LDS - SSX Slides
Bill of material
LDS100-12
PN
Product No.
LDS100-12
LDS100-12
DES
Description
SSX Slides
CN
Catalog Name
Master Inch/Metric Catalog
A
3.94
3.94
Inch
B
2.6
2.6
Inch
C
1.00
1.00
Inch
D
6
6
Inch
E
E Bolt Size
5/16
5/16
F
2.13
2.13
Inch
G
H
6.1
6.1
Inch
H
5
5
Inch
I
3.8
3.8
Inch
J
5.3
5.3
Inch
K
1/4-20
1/4-20
L
3.5
3.5
Inch
M
1.024
1.024
Inch
N
12
12
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求