Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt481_12 - Bel Power Solutions
Bill of material
LDT481-12
PN
Part Number
LDT481-12
DESC
Description
DIN Rail AC-DC Power Supply, Power 480W, Output 12VDC, 40A, Input 340-550VAC
POWER
Power
480 W
VI
Voltage Input
340 - 550 VAC
OV
Output Voltage
12 VDC
OC
Output Current
40 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models