Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt720_24 - Bel Power Solutions
Bill of material
LDT720-24
PN
Part Number
LDT720-24
DESC
Description
DIN Rail AC-DC Power Supply, Power 720W, Output 24VDC, 30A, Input 340-550VAC
POWER
Power
720 W
VI
Voltage Input
340 - 550 VAC
OV
Output Voltage
24 VDC
OC
Output Current
30 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models