Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldw120_24 - Bel Power Solutions
Bill of material
LDW120-24
PN
Part Number
LDW120-24
DESC
Description
DIN Rail AC-DC Power Supply, Power 120W, Output 24VDC, 24A, Input 187-550VAC
POWER
Power
120 W
VI
Voltage Input
187 - 550 VAC
OV
Output Voltage
24 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    ldc120_24 - Bel Power Solutions
    Bel Fuse
    ldt960_48 - Bel Power Solutions
Previews
3D
2D
Download CAD models