Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-10-4545N - Aluminium Profile 45 Series
Bill of material
LE-10-4545N-S-OO-50
ORDERNUMBER
Order Number
LE-10-4545N-S-OO-50
CODE
Code
LE-10-4545N
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
13.55 cm^4
JMGXJIY
Section moment of inertia Iy
13.55 cm^4
WEIGHT
Weight
2.07 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir