Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-50*65 - Aluminium Speed Chain Profile
Bill of material
LE-50*65-S-OO-50
ORDERNUMBER
Order Number
LE-50*65-S-OO-50
CODE
Code
LE-50*65
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
25.51 cm^4
JMGXJIY
Section moment of inertia Iy
18.24 cm^4
WEIGHT
Weight
1.557 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型