Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-30120 - Aluminium Profile 30 Series
Bill of material
LE-8-30120-S-OO-50
ORDERNUMBER
Order Number
LE-8-30120-S-OO-50
CODE
Code
LE-8-30120
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
11.92 cm^4
JMGXJIY
Section moment of inertia Iy
172.57 cm^4
WEIGHT
Weight
3.519 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD