Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Firma
Mader
Beschreibung
LE-K-K-9-20 - Lineareinheit mit abgedichteter Kugelführung
Stückliste
MADER Linear unit LE-K-K-9-20-50
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
40 mm
B
90 mm
C
20 mm
D
19 mm
E
148 mm
F
±0.02
72 mm
G
Thread
M14x1
H
44 mm
I
93 mm
J
2 mm
K
1.5 mm
L
115 mm
M
Thread
M5
N
k7
Ø13 mm
O
Thread
M8
P
Ø8.3 mm
Q
Thread
M10x1
R
Thread
M8x1
S
M10 mm
T
14 mm
U
Thread
M5
V
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AHP Merkle
    BVZ 250 - Blockzylinder mit Verdrehsicherung
    AHP Merkle
    EZ 251 - Einschraubzylinder
    Mandelli
    ISO 3 plate D-C1 - Plate
    MAKITECH
    MODEL34-G1 - Dacow-less
    American Cylinder
    LSC Series - Linear Slides Miniature Sizes
    Mandelli
    ISO 3 plate D-C3 - Plate
    MAKISHINKO CO.,LTD.
    MAOW
    MAKISHINKO CO.,LTD.
    MAOKP
    Mandelli
    ISO 2 plate C-C2 - Plate
    MAKITECH
    TYPE34-H1 - High speed
    Mandelli
    ISO 3 plate C-C1 - Plate
    MAKISHINKO CO.,LTD.
    MAB
    Mader
    NSI-Q8-... - Naeherungsschalter induktiv
    Mader
    NSI-R4-27-V-2 - Naeherungsschalter induktiv
Previews
3D
Dimension
2D
Download CAD models