Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
LE16D - Circular cutting punches according to DIN 9861 with higher head - carbide
Bill of material
VEITH-Cutting punch LE16D-0.3x71
VB
Designation
Cutting punch
KB
Short designation
LE16D
AUSWAHL
Standard / extended range
D1
Cutting-Ø h6
mm
D2
Head-Ø
0.7 ±0.05 mm
H
Head height +0.2
0.35 mm
RK
Radius - head
0.2 +0.2 mm
L
Total length +0.5
mm
MAT
Material
Carbide
AF
Layout
Solid carbide
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models