Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Schiedel
Description
Lead Flashing 26°-35° - Accessories
Bill of material
Lead_Flashing 450/26-35/-/-/BA/ACCESS
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ACCESS
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
EXT
ext Ø
mm
A
mm
B
200 mm
D1
mm
X
mm
Y
mm
W1
30 °
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Lead flashing 36°-45° - Accessories
    Schiedel
    Lead Flashing 46°-55° - Accessories
    Schiedel
    Storm Collar - ICS 25
    Schiedel
    Lead Flashing 56°-60° - Accessories
    Schiedel
    Lead Flashing 16°-25° - Accessories
    Schiedel
    Roof Support - Accessories
    Schiedel
    Lead Flashing 3°-15° - Accessories
    Schiedel
    Wall Band - Accessories
    Schiedel
    Raincap with Mesh - ICS 25
    Schiedel
    Steel flashing 16°-25° - Accessories
    Schiedel
    Roof Plate 0° - 30° - Accessories
    Schiedel
    Roof Plate 35° - 45° - Accessories
    Schiedel
    Trim collar 220 - Accessories
    Schiedel
    Adjustable ceiling box - PMSA 50
Previews
3D
Dimension
2D
Download CAD models