Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEB45 - Square screw support assembly/precision/fixed side/ with buffer block type
Bill of material
LEB45-1022
CODE
Code
LEB45
TYPE
Type
fixed side,with buffer block type
MAT
1/3/6 material
S45C
MAT1
4 material
SUJ2
SUR
1/3/4/6 Surface treatment
Blackening
GG
Specification
DD
d
10 mm
T
24 mm
T1
6.0 mm
T2
29.5 mm
T3
6.0 mm
W
70 mm
H
40 mm
C
22 mm
W1
36 mm
H1
32 mm
P
52 mm
N
35.0 mm
P2
0 mm
P3
0 mm
DD1
d1
9.0 mm
DD2
d2
14.0 mm
TT
t
11 mm
S
16 mm
DIA
Oil seal applicable shaft diameter
14 mm
JD1
It is recommended to match the size of the screw shaft diameter
12/14/15 mm
JDD
Recommended outer diameter of shaft end
10 mm
JDDTOL
Recommended shaft end outer diameter tolerance
-0.005/-0.012 mm
JA
Recommended shaft end machining size
8.0 mm
JB
Recommended shaft end machining size
36 mm
JE
Recommended shaft end machining size
15.0 mm
JM
Recommended nominal thread size
M10xP1.0 mm
JL
Recommended nominal thread size
11 mm
JT4
Suggested spacer ring length size
5.5 mm
AA
Buffer block size a
34 mm
BB
Buffer block size b
10 mm
CC
Buffer block size c
6 mm
RR
Buffer block size r
12.0 mm
V
Buffer block size V
10 mm
LINK
Web Link
Wedsite Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models