Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEC240-12 - Bel Power Solutions
Bill of material
LEC240-12
PN
Part Number
LEC240-12
DESC
Description
DIN-Rail AC-DC Power Supply, Power 240W, Output 12VDC, 16A, Input 85-264VAC
POWER
Power
240 W
OV
Output Voltage
12 VDC
OC
Output Current
16 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONSLXWXH
Dimensions LxWxH
41 x 124 x 110 mm
NO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT
lout 1
16 A
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    Bel Fuse
    LEC480-24 - Bel Power Solutions
Previews
3D
2D
CAD modeli indir