Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 70
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LECMS-W - Plastic Clamp Lever with Spring Washer - Miniature Type
Bill of material
LECMS-5-12-W-BK
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
29 mm
H1
Height H1
32.5 mm
H2
Height h
24.5 mm
S
Height s
4.2 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
DS
Diameter Ds
mm
TS
Length ts
mm
DW
Diameter Dw
mm
TW
Length tw
mm
S1
Height s1