LECP2N-LEMB25T-50
SMC
electric_actuators
controllers
LEC Controller
Powered by
CAD模型選擇
{smc/electric_actuators/controllers/lec/lecp2_new.prj},{NB=LECP2N-LEMB25T-50},{MOTOR=(P) Step motor (Servo/24 VDC)},{NUMBER=(2) 2 stroke end points/12 intermediate points (Programless)},{PARALLEL=N},{IO=},{OPTION=},{AA=Actuator part number=>},{SERIES=LEMB},{SIZE=25},{DIRECTION=},{LEAD=(T) 48mm},{STROKE=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
LECP2 - Programless Controller(With Stroke Study)
Bill of material
LECP2N-LEMB25T-50
MOTOR
Compatible motor
(P) Step motor (Servo/24 VDC)
NUMBER
Number of step data (Points)
(2) 2 stroke end points/12 intermediate points (Programless)
PARALLEL
Parallel I/O type
(N) NPN
(P) PNP
(N) NPN
(P) PNP
IO
I/O cable length
(-) Without cable
(1) 1.5m
(3) 3m
(5) 5m
(-) Without cable
(1) 1.5m
(3) 3m
(5) 5m
OPTION
Option
(-) Screw mounting
(D) DIN rail mounting
(-) Screw mounting
(D) DIN rail mounting
COM
Comment
-
AA
Actuator part number=>
SERIES
Series
LEMB - Electric Actuator/Low Profile Slider Type Basic Type
LEMC - Electric Actuator/Low Profile Slider Type Cam Follower Guide Type
LEMH - Electric Actuator/Low Profile Slider Type Linear Guide Single Axis
LEMHT - Electric Actuator/Low Profile Slider Type Linear Guide Double Axis
LEMB - Electric Actuator/Low Profile Slider Type Basic Type
LEMC - Electric Actuator/Low Profile Slider Type Cam Follower Guide Type
LEMH - Electric Actuator/Low Profile Slider Type Linear Guide Single Axis
LEMHT - Electric Actuator/Low Profile Slider Type Linear Guide Double Axis
SIZE
Size
25
32
25
32
DIRECTION
Motor mounting direction
(-) Top mounting type
(U) Bottom mounting type
(-) Top mounting type
(U) Bottom mounting type
LEAD
Lead
(T) 48mm
STROKE
Stroke
50
100
150
200
250
300
350
400
450
500
550
600
700
800
900
1000
1100
1200
1300
1400
1500
1600
1700
1800
1900
2000
50
100
150
200
250
300
350
400
450
500
550
600
700
800
900
1000
1100
1200
1300
1400
1500
1600
1700
1800
1900
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求