Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
GESSLER
Description
LED-Master LM1
Bill of material
LM1WA230L10
SA010ID04
Manufacturer name
Gessler
SA110ID04
Product name
LED-Master LM1
SA200ID03
Mounting type
Wall mounting
SA810ID03
Producer order number
LM1WA230L10
LODLEVEL
Level of detail
SA100ID04
Product name
Safety lighting for for escape routes
SA78002ID16
Protection classes
Protection class I
SA250ID03
Function
Escape route lighting
SA700ID18
Ingress protection in accordance with EN 60 529
IP65
SA700ID20
Impact protection
IK 07
LDT
SA71002ID02
Connection type
Luminaires with mains terminal
SA400ID03
Housing material
Aluminium
SA450ID03
Surfaces housing colour
Anthracite
SA78001ID04
Colour optical housing
White
SA71002ID04
Wiring type
Suitable for through-wiring
SA71009ID04
Type of lightsource
LED
SA71009ID06
Number of light sources
1
SA260ID03
Diffuser
Diffuser lens/optics/panel
SA700ID05
Min. ambient temperature (during commissioning)
-20 °C
SA700ID06
Max. ambient temperature (during commissioning)
40 °C
SA71001ID10
Max rated power output
5.5 W
SA71001ID08
Rated current
24 mA
SA71001ID03
Circuit type
Permanent/non-permanent mode
SA71005ID14
Feed-in
Central battery system
SA71001ID06
Electrical connection
1/N/PE 230V
SA71001ID07
Type of rated/operating voltage
Mixed voltage (AC/DC)
SA700ID21
Vandal resistant
No
SA71003ID05
Control gear
LED control gear, current controlled
SA71003ID06
Replaceable control gear
Yes
SA71013ID04
Length
200 mm
SA71013ID05
Width
120 mm
SA71013ID06
Height / Depth
200 mm
SA810ID04
DATANORM no
LM1WA230L10
KONFORM
Declaration of conformity
https://www.gessler.de/bim/LED-Master_LM1/LM1_Konformitätserklärung.html
DBXX
Data sheet
https://www.gessler.de/bim/LED-Master_LM1/LM1_Datenblatt_en.html
BOHRSCHABLONE
Drilling template
https://www.gessler.de/bim/LED-Master_LM1/LM1_Bohrschablone.html
BETRIEBSANLEIT
Operating instructions
https://www.gessler.de/bim/LED-Master_LM1/LM1_Betriebsanleitung.html
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
Измерение
Characteristics Graph
2D
Загрузка CAD-моделей