Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pfannenberg
Description
LED-Traffic Light QUADRO LED-TL - Visual Signaling
Bill of material
21106630008
PREVIEW
Preview
MANUID
Product number of the Manufacturer
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
"- LED signal traffic light, e.g. for: traffic routing in non-public areas, conveyer and storage systems, crane safety and container handling system - extraordinary housing protection (IP 66, IK08 and UV-protected PC housing) and innovative LED technology make very bright signals and ensure both durability and reliable operation - Power supply LV: 10 - 30 V DC or HV: 85 - 265 V AC - Mounted using external lugs or internal holes that do not impair the IP protection, can be mounted in any orientation - Pre-assembled as traffic light and ready to connect but also available as non-pre-assembled version - TLi version with integrated light sensor for optimal adaptation to the ambient light (glare avoidance) - Maximum visibility: 207m - Service life of light source: > 50,000 hrs - Dimensions: LxWxH: e.g. 1 element 130 x 130 x 130mm, 3 elements 130 x 396 x 130mm - Operating temperature: -30C - +55C - Impact-proof housing: IK 08 "
INTNO
International product number
MANUNAME
Manufacturer Name
Pfannenberg GmbH
NETWEIGHT
Weight
1.3200 kg
CTN
Customs tariff number
85318070
COO
Country of origin
DE
EF000002
Nominal voltage
V
EF000003
Mounting method
Other
EF000048
Lamp holder
Other
EF000076
Power
11 W
EF000136
Colour housing
Grey
EF000187
Voltage type
EF000587
Electricity consumption
A
EF001446
Function flashlight
true
EF001448
Function continuous light
true
EF001596
Material housing
Plastic
EF002386
Ambient temperature
-40 - +55 °C
EF002423
Lamp type
LED not exchangeable
EF002749
Colour of lamp hood
Other
EF005304
Standby-time up to
0 h
EF005474
Degree of protection (IP)
IP66
EF006766
Number of modes
8
EF009741
Function blinking light
true
EF009742
Solar operation
false
EF009747
Approved according to ICAO
false
CERTREACH
Cert-REACH
true
CERTCE
Cert-CE
true
CERTEAC
Cert-EAC
true
CERTUKCA
Cert-UKCA
true
CERTUL
Cert-UL
false
CERTVDS
Cert-VdS
false
SIL
false
EXPROOF
Ex-proof
false
ARTNR
Article number
INFOPDF
Info PDF
Data sheet
INFOLINK
Website
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models