Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LEDC - 灯体开关型照明灯
Bill of material
LEDC-223
CNSORDERNO
Bestellnummer
CODE
LEDC
LX
类型
条形
KG
是否带开关
L
总长
mm
AZKJ
安装孔距
mm
H
26 mm
DY
电压
DC 24V
GL
功率
w
GTL
光通量
SW
色温
6000~6500K正白
WZXC
外置线长
1500mm
PDF
ledc.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models