Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
Mader
Beschreibung
LEH-K-K-6-25 - Lineareinheit für horizontalen Einbau mit abgedichteter Kugelführung
Stückliste
MADER Linear unit LEH-K-K-6-25-200-H-NSI
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
mm
B
104 mm
C
100.5 mm
D
81.5 mm
E
72 mm
F
38.5 mm
G
12 mm
H
±0.02
48 mm
I
31 mm
J
49.5 mm
K
Thread
M16x0.75
L
13 mm
M
75 mm
N
±0.02
58 mm
O
Thread
M5
P
k7
Ø10 mm
Q
Ø6.4 mm
R
2.1 mm
S
20 mm
T
40 mm
U
Ø10.5 mm
V
11 mm
W
Thread
M6
X
81.5 mm
Y
11.75 mm
Z
±0.02
82 mm
A1
16.75 mm
B1
6 mm
C1
99 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models