카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Cable SUB-D9,f-m; 2 m
Bill of material
HARTING 39509030020
PREVIEW
Preview
MANUID
Product number of the Manufacturer
39509030020
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
MANUTYPEDESC
Manufacturer Type Description
Cable SUB-D9,f-m; 2 m
SUPPLIERALTNO
Alternative product number
39 50 903 0020
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAB379
Type of plug-in contact, head 1
D-Sub, Standard, Male (plug), With plastic hood
AAB762
Length of the preassembled line
2 m
AAO742
Brand
D-Sub
AAP775
Number of wires
9
AAS488
Type of plug-in contact (head 2)
D-Sub, Standard, Female (socket), With plastic hood
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.