Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Franke
Description
LEL - Built-in elements with ground track series LEL 4 / 9.525
Bill of material
LEL4-0560
BBZ
Order ref.
KK
ball pitch diameter
mm
COA
load rating Coa
kN
COR
load rating Cor
kN
CA
load rating Ca
kN
CR
load rating Cr
kN
COM
stat. Moment
kNm
DW
diameter dw
9.525 mm
DL
diameter Lambda
4 mm
M
width m
12.86 mm
N
Height n
12.86 mm
R
Radius r
1.9 mm
G
width g
2.5 mm
H
height h
12.6 mm
GG
Breite gg
3.5 mm
S
width s
2 mm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models