Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LEN120-12 - Bel Power Solutions
Bill of material
LEN120-12
PN
Part Number
LEN120-12
DESC
Description
DIN-Rail AC-DC Power Supply, Power 120W, Output 12VDC, 10A, Input 90-264VAC
POWER
Power
120 W
OV
Output Voltage
12 VDC
OC
Output Current
10 A
VI
Voltage Input
90-264 VAC
OT
Operating Temperature
-20 to 60 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
DIMENSIONSLXWXH
Dimensions LxWxH
36 x 125 x 100 mm
NO
Number of Outputs
1
VOUT1
Vout 1
12 VDC
LOUT
lout 1
10 A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models