Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Schiedel
Description
Length 100 Design - MFD 100
Bill of material
PIPE_DESIGN 150/995/0,5/316/MA/MFD
MAT
Material
EAN
EAN/UPC-Code
SYS
System
MFD 100
COM
Component
Inner Liners/Pipe
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
960 mm
NL
Nominal lenght
1003 mm
ML
Material / Liner
316
SL
Surface Liner
MA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Inspection length - MFTR
    Schiedel
    Top stub - MFMA
    Schiedel
    Probe length - MFEM
    Schiedel
    Cantilever Suppport - ICS 25
    Schiedel
    Wall Band - Accessories
    Schiedel
    Trim collar 85 - Accessories
    Schiedel
    Wall support with condensate drain - MFAPU
    Schiedel
    Tee-piece 87° - MFT 87
    Schiedel
    Reinforced locking band - MFSK
    Schiedel
    Cutting Pipe 50 - MFXX50
    Schiedel
    Inspection length - MFI
    Schiedel
    Adapter Design - MFDA
    Schiedel
    Length with drain, vertical - MFEMC
    Schiedel
    Connector MF Design - MF - MFDO
Previews
3D
Dimension
2D
Download CAD models