Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
LER-POW - Pressed steel swivel castor with bolt hole fitting. Noise absorbing nylon wheel with rubber damping ring
Bill of material
Pressed Steel Swivel Caster LER-POW-100-K-FK
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
35 mm
TF1
load capacity
150 kg
LART
bearing type
Kugellager
GESHO
overall heigth
mm
PLGR
plate Ø
70 mm
SLDRM
bolt hole Ø
13 mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
70° Shore D °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
80 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models