Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Firma
Mader
Beschreibung
LES-K-K-6-20 - Lineareinheit Schwerlastausführung mit abgedichteter Kugelführung
Stückliste
MADER Linear unit LES-K-K-6-20-200-H
TYP
Typ
ARTNR
Art.Nr.
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
65 mm
B
88 mm
C
19.5 mm
D
153 mm
E
188 mm
F
±0.02
48 mm
G
6 mm
H
k7
Ø10 mm
I
117 mm
J
2.1 mm
K
Thread
M6
L
DIN 912 M6 mm
M
11 mm
N
Thread
M5
O
22.2 mm
P
Thread
M14x1
Q
3.5 mm
R
9 mm
S
Ø16 mm
T
37.7 mm
U
30.7 mm
V
26.5 mm
W
Ø6.4 mm
X
22.2 mm
Y
20 mm
Z
3.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models