Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Leveling Caster with Mounting Plate 40 / 45
Bill of material
098LF062AF110110
PARTNR
Part #
098LF062AF110110
D
62 mm
H
103 mm
MAXL
Max. Load
500 kg
SW1
Wrench size across flats 1
12
WEIGHT
Weight
1345.0 g
CTN
Customs Tariff Number
76169990
ID
ID #
149142
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061077135
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models