Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Franke
Description
LEW 7 - Cross roller bearing/ground raceways
Bill of material
LEW7-0700
BBZ
Order ref.
KK
Ball pitch diameter ØKK
mm
COA
Load rating Coa
kN
COR
Load rating Cor
kN
CA
Load rating Ca
kN
CR
Load rating Cr
kN
DL
Diameter Lambda
7 mm
M
High m
16.6 mm
N
High n
16.6 mm
R
Radius r
3.4 mm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models