Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp350_1303_ex
Bill of material
LFMWLP350-1303-EX
PN
Part Number
LFMWLP350-1303-EX
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 350W, Output 24VDC, 14.6A, Input 90-264VAC, Molex Header, Open Frame, 7 years Warranty
POWER
Power
350 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
14.6 A
NO
Number of Outputs
1
LOUT
Iout 1
14.6 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
7 years Warranty
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    ABC120-1058L - Bel Power Solutions
    Bel Fuse
    abc150_1t24g - Bel Power Solutions
    PHOENIX CONTACT
    2801241 - VAL-MS-T1/T2 48/12.5/1+0
    ifm_electronic
    CR3001 - PWM to analogue modules
    Bel Fuse
    abc180_1030l - Bel Power Solutions
Previews
3D
2D
Download CAD models