Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt150_1002
Bill of material
LFMWLT150-1002
PN
Part Number
LFMWLT150-1002
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 150W, Output 15VDC, 10A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
150 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
NO
Number of Outputs
1
LOUT
Iout 1
10 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.3 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models