Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt200_1302
Bill of material
LFMWLT200-1302
PN
Part Number
LFMWLT200-1302
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 15VDC, 13.33A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
13.33 A
NO
Number of Outputs
1
LOUT
Iout 1
13.33 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models