Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1001_i
Bill of material
LFMWLT450-1001-I
PN
Part Number
LFMWLT450-1001-I
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 12VDC, 37.5A, Input 90-264VAC, Screw Terminal, U-Chassis, Current sharing option
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
37.5 A
NO
Number of Outputs
1
LOUT
Iout 1
37.5 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Current sharing option
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models