Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Veith
Description
LFS12C - Circular fine cutting punches with cylindrical head - form C
Bill of material
VEITH-Cutting punch LFS12C-4x3x90
VB
Designation
Cutting punch
KB
Short designation
LFS12C
D1
Shank-Ø n6
mm
D2
Cutting-Ø n6
mm
D3
Head-Ø -0.1
mm
H
Head height -0.02
5 mm
RK
Radius +0.1
mm
RS
Radius
13 mm
AUSWAHL
Standard / extended range
L2
Punch cutting length +0.5
mm
L1
Total length +0.5
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
56 ± 3 HRC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models