Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
LFSP35B, BLFSP35B - Keyless Sprockets - 35B Series
Bill of material
LFSP35B14-10-A
PN
Part No.
MATS
Material of Sprocket
S45C(1045 Steel)(1.1191_C45E (Ck45))
ST
Surface Treatment
MATB
Material of Bushing
S45C(1045 Steel)(1.1191_C45E (Ck45))
OTB
Operating Temperature of Bushing
-20~80 °C
HARDT
Hardening of Tooth Tip
Induction Hardening
NT
Number of Teeth
D
Shaft Hole Diameter D
mm
SHP
Shape
DPP
Dp
mm
DOO
Do
mm
H
mm
L
20 mm
TT
t
4.3 mm
NOB
Number of Bolts
3
SB
Size of Bolts
M4X16
TH
Tapped Hole for Removal
M4X2
MAXAT
Max. Allowable Torque
Nm{kgfm}
ATL
Allowable Thrust Load
5.34 {545} kN {kgf}
BTT
Bolt Tightening Torque
4.0 {0.41} Nm {kgfm}
D1
mm
D2
mm
D3
mm
DD1
d1
4.5 mm
L1
10.5 mm
L2
16.5 mm
LL
l
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models