Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt200_ck
Bill of material
LFWLT200-CK
PN
Part Number
LFWLT200-CK
DESC
Description
Cover Kit for use with WLT200, MWLT200 Series open frame power supply. Non-corrosive, easy assembly, low weight, fully safe, access for AC and DC connectors.
POWER
Power
- W
VI
Voltage Input
- VAC
OV
Output Voltage
- VDC
OC
Output Current
- A
NO
Number of Outputs
-
LOUT
Iout 1
- A
VOUT
Vout 1
- VDC
OT
Operating Temperature
- °C
DIMENSIONS
Dimensions LxWxH
- Inch
CT
Cooling Type
-
MT
Mounting Type
-
CONNECTOR
Connector
-
PACKAGE
Package
-
ISOLATION
Isolation
-
AFO
Auxiliary functions and options
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models