Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt40_1004
Bill of material
LFWLT40-1004
PN
Part Number
LFWLT40-1004
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 48VDC, 0.83A, Input 90-264VAC, Molex Header, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
0.83 A
NO
Number of Outputs
1
LOUT
Iout 1
0.83 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
-20 to 50 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.3 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)