您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
English (United States)
LH450154EMN1KCZ1AL+(24.5)
NSK Rolling Bearing
Linear products (Ball screws, NSK Linear guides, Support bearings, etc.)
NSK Linear Guides
Maintenance-Free series
LH series-LH has been discontinued - replaced by NH series.
LH-EM series
Powered by
CAD模型選擇
{nsk_rb/nsk_linear_products/nsk_linear_guides/maintenance_free_series/lh_series/lh_em_series/lh45em_k1_asmtab.prj},{NB=LH450154EMN1KCZ1AL+(24.5)_(00)},{MNA=EM},{S=45},{MAT=N},{NOS=1},{L0=154},{POS1=0},{POS2=0},{H=60},{E=14.0},{W2=37.5},{W=120},{L=154.000},{B=100},{J=80},{M=12.0},{Q2=10.5},{B1=10.0},{L1=105.000},{J1=12.5},{K=46.0},{HS=3.17500000},{T1=10.0},{N=13.0},{W1=45},{H1=38.0},{F=105},{D=14.000},{DD=20.000},{HH=17.000},{B3=22.5},{G1=22.5},{PPATH=../lh_hl_series/parts/lh_fl_em_hl_gm_k1_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
NSK Rolling Bearing
Description
LH45EM K1
Bill of material
LH450154EMN1KCZ1AL+(24.5)
MN
Model No.
LH45EM
MAT
Material
Special High carbon steel
Special High carbon steel
NOS
Number of Bearings
1
2
1
2
L0
Length of the rail L0
mm
Enter value for L0
Length of the rail L0
mm
cm
inch
ft
確定
G
G dimension
24.5
mm
POS1
The position of the bearings
mm
POS2
The position of the 2nd bearing
mm
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen
Download CAD MODELL
Generiere PDF-Datenblatt
Angebotsanfrage