Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LHCK, LHRK, LHSK, LHCKM, LHRKM, LHSKM - Flanged Linear Bushings - Compact Type - Single Flange Type
Bill of material
LHRK8
PN
Part No.
TS
Flange Shape
MATOC
Material of Outer Cylinder
52100 Bearing Steel
HARDOC
Hardness of Outer Cylinder
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATB
Material of Ball
52100 Bearing Steel
MATR
Retainer Material
Resin (Duracone M90 or Equivalent)
OT
Ambient Operating Temperature (deg Celsius)
-20~80
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Greased filled
DDRR
dr
mm
DDRRTOL
dr Tolerance
0/-0.009 mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
+/-0.3 mm
H
mm
T
mm
DD
d
mm
DD1
d1
mm
TT
t
mm
RR
r
mm
PCD
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
ESS
Eccentricity
0.012 mm
PD
Perpendicularity
0.012 mm
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models